Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFXF0006
Type:
Line
Impedance Ratio:
1:1
Frequency Min:
45 MHz
Frequency Max:
1000 MHz
Amplitude Imbalance:
0.2 dB
Phase Imbalance:
3 °
Power Handling:
2 W
Impedance:
75 Ohms
No Content Available

Technical Inquiry Request for RFXF0006 RF Transformer

Fields marked with * are required.
Product Specifications For RFXF0006 RF Transformer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices