|
Part Number:
RFVC4207
|
|
Frequency Min:
1499 MHz
|
|
Frequency Max:
1501 MHz
|
|
Tuning Voltage:
0.5 to 4.5 V
|
|
Typ Phase Noise @ 10kHz offset:
-125 dBc/Hz
|
|
Supply Voltage:
6.5 V
|
|
Package:
0.5x0.5x0.220
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |