Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
RFVC-4033
Frequency Min:
4900 MHz
Frequency Max:
4900 MHz
Tuning Voltage:
0.5 to 4.5 V
Typ Phase Noise @ 10kHz offset:
-113 dBc/Hz
Supply Voltage:
8 V
Typ Supply Current:
28 mA
Typ P out:
7 dBm
No Content Available

Technical Inquiry Request for RFVC-4033 VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For RFVC-4033 VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices