Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RFVC2068
Frequency Min:
3025 MHz
Frequency Max:
3475 MHz
Tuning Voltage:
1 to 9.5 V
Typ Phase Noise @ 10kHz offset:
-161 dBc/Hz
Supply Voltage:
8 V
Typ Supply Current:
28 mA
Typ P out:
4 dBm
Package:
0.5x0.5x0.220
No Content Available

Technical Inquiry Request for RFVC2068 VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For RFVC2068 VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices