Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
RFVC2054
Frequency Min:
4400 MHz
Frequency Max:
4760 MHz
Tuning Voltage:
0.2 to 4.75 V
Typ Phase Noise @ 10kHz offset:
-90 dBc/Hz
Supply Voltage:
5 V
Typ Supply Current:
28 mA
Typ P out:
0 dBm
No Content Available

Technical Inquiry Request for RFVC2054 VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For RFVC2054 VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices