Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RFVC-2052
Frequency Min:
3000 MHz
Frequency Max:
4000 MHz
Tuning Voltage:
0 to 20 V
Typ Phase Noise @ 10kHz offset:
-100 dBc/Hz
Supply Voltage:
8 V
Typ Supply Current:
32 mA
Typ P out:
0 dBm
No Content Available

Technical Inquiry Request for RFVC-2052 VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For RFVC-2052 VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices