Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
RFVC-2012
Frequency Min:
3750 MHz
Frequency Max:
4258 MHz
Tuning Voltage:
2 to 12 V
Typ Phase Noise @ 10kHz offset:
-98 dBc/Hz
Supply Voltage:
8 V
Typ Supply Current:
28 mA
Typ P out:
3 dBm
No Content Available

Technical Inquiry Request for RFVC-2012 VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For RFVC-2012 VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices