Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFVA1027
Frequency Min:
0.731 GHz
Frequency Max:
0.881 GHz
P1dB:
28 dBm
Gain:
24 dB
IP3:
42 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
460 mA
Noise Figure:
5.25 dB
Package:
MCM 7 x 7mm
Gain Flatness:
0.2 ±dB
Return Loss Input:
15 dB
Return Loss Output:
18 dB

Technical Inquiry Request for RFVA1027 Amplifier

Fields marked with * are required.
Product Specifications For RFVA1027 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote