|
Part Number:
RFVA1017
|
|
Type:
Amplifiers
|
|
Frequency Min:
1.425 GHz
|
|
Frequency Max:
1.55 GHz
|
|
P1dB:
27.5 dBm
|
|
Gain:
27 dB
|
|
IP3:
42 dBm
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
460 mA
|
|
Noise Figure:
3.5 dB
|
|
Package:
MCM 7 x 7mm
|
|
Gain Flatness:
0.2 ±dB
|
|
Return Loss Input:
25 dB
|
|
Return Loss Output:
16 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |