Analog Controlled Variable Gain Amplifier 400MHz to 2700MHz
RFMD's RFVA0016 is an integrated analog controlled variable gain amplifier for broadband applications with external matching to allow for configurations in different bands with a single module. It features exceptional linearity over a greater than 30dB gain control range. This variable gain amplifier is controlled by a single 0V to 3.3V positive supply voltage when mode pin is 0V or 5V to 0V positive supply voltage when mode pin is 5V. The RFVA0016 is packaged in a small 5.2mm x 5.2mm leadless laminate MCM which contains thermal vias for ultra-low thermal resistance. This module is external matched to 50Ω at each individual band.
|
Part Number:
RFVA0016
|
|
Frequency Min:
0.4 GHz
|
|
Frequency Max:
2.7 GHz
|
|
P1dB:
25 dBm
|
|
Gain:
29 dB
|
|
IP3:
41 dBm
|
|
Supply Voltage \ Vd Min:
4.75 V
|
|
Supply Voltage \ Vd Max:
5.25 V
|
|
Quiescent Current \ Id:
185 mA
|
|
Noise Figure:
5 dB
|
|
Package:
MCM 5.2 x 5.2mm
|
|
Gain Flatness:
0.25 ±dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |