Part Number:
RFUV1703
|
RF Frequency Range Min:
21000 MHz
|
RF Frequency Range Max:
26500 MHz
|
Operating LO Frequency Range Min:
10500 MHz
|
Operating LO Frequency Range Max:
15250 MHz
|
LO Drive Max:
15 dBm
|
IF Frequency Min:
0 MHz
|
IF Frequency Max:
4000 MHz
|
Package:
5x5mm QFN
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |