Part number RFUV1003 Product Type RF Mixer from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD's RFUV1003 is a 12GHz to 16GHz GaAs pHEMT upconverter, incorporating an integrated LO buffer amplifier, a Balanced Single Side Band (Image rejection) mixer followed by Variable Gain Amplifier, DC decoupling capacitors. The combination of high performance part and low cost packaging makes the RFUV1003 a cost effective solution, ideally suited to both current and next generation Point-to-Point and VSAT applications. RFUV1003 is packaged in a 5mm x 5mm QFN to simplify both system level board design and volume assembly.
Part Number:
RFUV1003
Type:
Active
RF Frequency Range Min:
12000 MHz
RF Frequency Range Max:
16000 MHz
Operating LO Frequency Range Min:
8000 MHz
Operating LO Frequency Range Max:
20000 MHz
IF Frequency Min:
0 MHz
IF Frequency Max:
4000 MHz
Supply Voltage:
5 V
Package:
5x5mm QFN
No Content Available

Technical Inquiry Request for RFUV1003 RF Mixer

Fields marked with * are required.
Product Specifications For RFUV1003 RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices