Part number RFUV1002 Product Type RF Mixer from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD's RFUV1002 is a 9GHz to 14GHz GaAs pHEMT up-converter, incorporating an integrated LO buffer amplifier, a balanced single-side band (image rejection) mixer followed by a variable gain amplifier and a DC decoupling capacitor. The combination of high performance and low cost packaging makes the RFUV1002 a cost effective solution, ideally suited to both current and next generation Point-to-Point and VSAT applications. RFUV1002 is packaged in a 5mm x 5mm QFN to simplify both system level board design and volume assembly.
Part Number:
RFUV1002
Type:
Active
RF Frequency Range Min:
9000 MHz
RF Frequency Range Max:
14000 MHz
Operating LO Frequency Range Min:
5000 MHz
Operating LO Frequency Range Max:
18000 MHz
IF Frequency Min:
0 MHz
IF Frequency Max:
4000 MHz
Supply Voltage:
5 V
Package:
5x5mm QFN
No Content Available

Technical Inquiry Request for RFUV1002 RF Mixer

Fields marked with * are required.
Product Specifications For RFUV1002 RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices