Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFSW8009
Type >>RF Switch:
Single Pole
Function:
SPDT
Frequency Range Min:
500 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.4 dB
Insertion Loss Max:
0.9 dB
Isolation Min:
25 dB
Isolation Max:
28 dB
IIP3:
60 dBm
Package:
6 PIN
Descriptions:
High Isolation

Technical Inquiry Request for RFSW8009 RF Switch

Fields marked with * are required.
Product Specifications For RFSW8009 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote