Part Number:
RFSW8001
|
Type >>RF Switch:
Single Pole
|
Function:
SP3T
|
Impedance:
50 Ohms
|
Frequency Range Min:
2400 MHz
|
Frequency Range Max:
2500 MHz
|
Insertion Loss Min:
0.6 dB
|
Insertion Loss Max:
0.6 dB
|
Isolation Max:
25 dB
|
Power Rating:
41 dBm
|
Package:
QFN
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |