Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFSW6232
Type >>RF Switch:
Double Pole
Function:
DP3T
Impedance:
50 Ohms
Frequency Range Min:
50 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.36 dB
Insertion Loss Max:
0.5 dB
Isolation Min:
25 dB
Isolation Max:
28 dB
Package:
QFN 2x2mm
No Content Available

Technical Inquiry Request for RFSW6232 RF Switch

Fields marked with * are required.
Product Specifications For RFSW6232 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices