Part number RFSW6223 Product Type RF Switch from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFSW6223 is a GaAs pHEMT Double-Pole Double-Throw (DPDT) switch designed for use in Cellular, 3G, LTE, and other high performance communications systems. It is ideally suited for applications requiring diversity. The RFSW6223 is 3V and 5V positive logic compatible.
Part Number:
RFSW6223
Function:
DPDT
Impedance:
50 Ohms
Frequency Range Min:
10 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.065 dB
Insertion Loss Max:
0.065 dB
Isolation Max:
33 dB
Power Rating:
35.5 dBm
IIP3:
56 dBm
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for RFSW6223 RF Switch

Fields marked with * are required.
Product Specifications For RFSW6223 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices