Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFSW6132
Type >>RF Switch:
Single Pole
Function:
SP3T
Impedance:
50 Ohms
Frequency Range Min:
50 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.5 dB
Insertion Loss Max:
0.5 dB
Isolation Max:
27 dB
Power Rating:
31 dBm
IIP3:
56 dBm
Package:
DFN 2x2mm
No Content Available

Technical Inquiry Request for RFSW6132 RF Switch

Fields marked with * are required.
Product Specifications For RFSW6132 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices