Part number RFSW6124 Product Type RF Switch from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The RFSW6124 is a GaAs pHEMT Single-Pole Double-Throw (SPDT) switch designed for use in cellular, 3G, LTE, and other high performance communications systems. It offers a high isolation symmetric topology with excellent linearity and power handling capability. The design is non-reflective such that RF ports 1 and 2 are terminated in the off-state. The enable pin allows for a terminated "all-off state". The RFSW6124 is 3V and 5V positive logic compatible.

Part Number:
RFSW6124
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
50 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.75 dB
Insertion Loss Max:
0.75 dB
Isolation Max:
65 dB
Power Rating:
35.5 dBm
IIP3:
56 dBm
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for RFSW6124 RF Switch

Fields marked with * are required.
Product Specifications For RFSW6124 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices