Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFSW6062
Type >>RF Switch:
Single Pole
Function:
SP6T
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Max:
0.78 dB
Insertion Loss Min:
0.4 dB
Isolation Max:
40 dB
Power Rating:
32 dBm
Package:
QFN 2x2mm

Technical Inquiry Request for RFSW6062 RF Switch

Fields marked with * are required.
Product Specifications For RFSW6062 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote