Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFSW6042
Type >>RF Switch:
Single Pole
Function:
SP4T
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.32 dB
Insertion Loss Max:
1.25 dB
Isolation Max:
36 dB
Power Rating:
35 dBm
Package:
QFN 1.8mm x1.8mm
No Content Available

Technical Inquiry Request for RFSW6042 RF Switch

Fields marked with * are required.
Product Specifications For RFSW6042 RF Switch
Design Information
Contact Information


Availability
In Stock
3363
On Order
2000
by 10/20/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.83
25 - 99
$2.22
100 - 249
$1.75
250 - 499
$1.44
500 - 999
$1.22
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices