Part number RFSW6024 Product Type RF Switch from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Qorvo's RFSW6024 is a Silicon on Insulator (SOI) single-pole, double throw (SPDT) switch designed for use in cellular, 3G, LTE, and other high performance communications systems. It offers a high isolation symmetric topology with excellent linearity and power handling capability. No blocking caps are necessary on the RF ports. The design is non-reflective such that RF ports 1 and 2 are terminated in the off-state. The enable pin allows for a terminated “all-off state”. The RFSW6024 is 1.8V positive logic compatible.
Part Number:
RFSW6024
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.55 dB
Insertion Loss Max:
1.1 dB
Isolation Min:
48 dB
Isolation Max:
75 dB
Power Rating:
36 dBm
IIP3:
65 dBm
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for RFSW6024 RF Switch

Fields marked with * are required.
Product Specifications For RFSW6024 RF Switch
Design Information
Contact Information


Availability
In Stock
3020
On Order
1900
by 3/19/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$3.05
25 - 99
$2.40
100 - 249
$1.89
250 - 499
$1.56
500 - 999
$1.32
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices