Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFSW6023
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
150 MHz
Frequency Range Max:
5000 MHz
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for RFSW6023 RF Switch

Fields marked with * are required.
Product Specifications For RFSW6023 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part RFSW6023 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
RFSW1012 Qorvo RF Switch, SPDT, 0.005 to 6.0 GHz, 0.30 dB IL, 37 dB Isolation, 36 dBm Pwr Rating, QFN 2x2mm