Part number RFSW1012 Product Type RF Switch from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The RFSW1012 is a single-pole double-through (SPDT) switch designed for applications requiring very low insertion loss and high power handling capability. The excellent linearity performance of the RFSW1012 makes it ideal for use in LTE, WCDMA, and CDMA applications. This switch is ideally suited for use in CATV and SATV applications. The RFSW1012 is packaged in a compact 2mm x 2mm x 0.55mm, 12-pin, QFN package.

Part Number:
RFSW1012
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
5 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Min:
0.25 dB
Insertion Loss Max:
0.45 dB
Isolation Max:
45 dB
Power Rating:
36 dBm
IIP3:
75 dBm
Package:
QFN 2x2mm
No Content Available

Technical Inquiry Request for RFSW1012 RF Switch

Fields marked with * are required.
Product Specifications For RFSW1012 RF Switch
Design Information
Contact Information


Availability
In Stock
19841
On Order
10000
by 11/16/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$2.65
25 - 99
$2.08
100 - 249
$1.64
250 - 499
$1.35
500 - 999
$1.14
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices