Part number RFSA4013 Product Type RF Attenuator - Temp Variable - Thermopad from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD's RFSA4013 is a fully monolithic analog temperature compensating attenuator (TCA) featuring exceptional linearity over its entire gain control range. It is designed to offset the gain reduction of an RF component over temperature without the need for closed loop feedback. Three customer selectable temperature coefficients make it a flexible solution for RF lineups. It incorporates revolutionary new circuit architecture to solve a long standing industry problem with regards to attenuator architecture: high IP3, low DC current and broad bandwidth. Traditional approaches for solving this problem require expensive co-fired ceramics with temperature sensitive materials or current hungry PIN diodes with elaborate area consuming control circuits. This temperature compensating attenuator requires only a single supply voltage and two logic bits to set control attenuation slope versus temperature. The RFSA4013 draws a very low 1mA current and is packaged in a small 3mm x 3mm QFN. This attenuator is matched to 50Ω over its rated control range and frequency with no external matching components required.
Part Number:
RFSA4013
Frequency Min:
0.05 GHz
Frequency Max:
4 GHz
dB Value:
6.4 dB
TCA (dB/dB/deg.C):
0.058
Power Handling:
0.5 W
Material:
Si
Max VSWR:
1.22:1
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for RFSA4013 RF Attenuator - Temp Variable - Thermopad

Fields marked with * are required.
Product Specifications For RFSA4013 RF Attenuator - Temp Variable - Thermopad
Design Information
Contact Information


Availability
In Stock
69
On Order
2500
by 3/3/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$9.27
25 - 99
$7.28
100 - 249
$5.75
250 - 499
$4.74
500 - 999
$4.01
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices