|
Part Number:
RFSA3715
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
4000 MHz
|
|
Bits:
7
|
|
Attn Range:
31.75 dB
|
|
Attenuation Step:
0.25 dB
|
|
Insertion Loss Min:
1.5 dB
|
|
IIP3:
55 dBm
|
|
Package:
QFN 5x5mm
|
|
Typ Input Power for 1 dB Loss:
30 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |