Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFSA3613
Type:
Digital Step
Frequency Min:
50 MHz
Frequency Max:
6000 MHz
Bits:
6
Attn Range:
31.5 dB
Attenuation Step:
0.5 dB
Insertion Loss Min:
1.4 dB
IIP3:
50 dBm
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for RFSA3613 RF Attenuator

Fields marked with * are required.
Product Specifications For RFSA3613 RF Attenuator
Design Information
Contact Information


Availability
In Stock
544
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$5.56
25 - 99
$4.36
100 - 249
$3.44
250 - 499
$2.84
500 - 999
$2.40
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices