|
Part Number:
RFSA3523
|
|
Type:
Digital Step
|
|
Frequency Min:
5 MHz
|
|
Frequency Max:
6000 MHz
|
|
Bits:
5
|
|
Attn Range:
15.5 dB
|
|
Insertion Loss Min:
1.4 dB
|
|
IIP3:
55 dBm
|
|
Package:
QFN 3x3mm
|
|
Typ Input Power for 1 dB Loss:
30 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |