Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFSA3513
Type:
Digital Step
Frequency Min:
5 MHz
Frequency Max:
6000 MHz
Bits:
5
Attn Range:
31 dB
Attenuation Step:
1 dB
Insertion Loss Min:
1.4 dB
IIP3:
55 dBm
Package:
QFN 3x3mm
Typ Input Power for 1 dB Loss:
30 dBm
No Content Available

Technical Inquiry Request for RFSA3513 RF Attenuator

Fields marked with * are required.
Product Specifications For RFSA3513 RF Attenuator
Design Information
Contact Information


Availability
In Stock
2451
On Order
2500
by 2/5/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$4.53
25 - 99
$3.71
100 - 249
$3.12
250 - 499
$2.66
500 - 999
$2.31
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices