Part number RFSA2724 Product Type Variable Attenuator from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Serial Controlled Digital Step Attenuator

RFMD delivers 7-bit digital step attenuators featuring high linearity over the entire 31.75dB gain control range with excellent step accuracy in 0.25dB steps. The RFSA2724, programmed via a serial mode control interface, is also 3V and 5V compatible. It offers a rugged Class 1B HBM ESD rating via on-chip ESD circuitry and comes in an MCM package that is footprint compatible with most 24-pin, 4.0 x 4.0mm QFN packages.
Part Number:
RFSA2724
Frequency Min:
0 MHz
Frequency Max:
4000 MHz
Bits:
7
Attn Range:
31.75 dB
Attenuation Step:
0.25 dB
Insertion Loss Min:
1.3 dB
IIP3:
48 dBm
Package:
QFN 4x4mm
No Content Available

Technical Inquiry Request for RFSA2724 Variable Attenuator

Fields marked with * are required.
Product Specifications For RFSA2724 Variable Attenuator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices