Part number RFSA2654 Product Type Variable Attenuator from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Serial Controlled 75Ω Digital Step Attenuator

RFMD's RFSA2654 is a 6-bit, 75Ω digital step attenuator (DSA) that features high linearity over the entire 31.5dB gain control range with excellent step accuracy in 0.5dB steps. The RFSA2654 is programmed via a serial mode control interface that is both 3V and 5V compatible. The RFSA2654 also offers a rugged Class 1C HBM ESD rating via on-chip ESD circuitry. The MCM package is footprint compatible with most 24-pin 4mm x 4mm QFN packages.

Part Number:
RFSA2654
Frequency Min:
5 MHz
Frequency Max:
2000 MHz
Bits:
6
Attn Range:
31.5 dB
Attenuation Step:
0.5 dB
Insertion Loss Min:
1.4 dB
IIP3:
48 dBm
Package:
QFN 4x4mm

Technical Inquiry Request for RFSA2654 Variable Attenuator

Fields marked with * are required.
Product Specifications For RFSA2654 Variable Attenuator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote