Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s RFSA2113 is a fully monolithic analog voltage controlled attenuator (VCA) featuring exceptional linearity over a typical temperature compensated 30dB gain control range. The RFSA2113 features a wide bandwidth up to 18GHz. It incorporates a revolutionary new circuit architecture to solve a long standing industry problem: high IP3, high attenuation range, low DC current, broad bandwidth and temperature compensated linear in dB control voltage characteristic. This voltage controlled attenuator is controlled by a single positive control voltage with on chip DC conditioning circuitry. The slope polarity of the control voltage versus gain is selectable. The RFSA2113 draws a very low 2mA current. This attenuator is matched to 50Ω over its rated control range and frequency with no external matching components required. Typical VCA’s in this performance are based on compound semiconductor GaAs FET MMICs that require 1 to 2 negative voltages for control. This game changing product incorporates the complete solution in a small 3.2mm x 3.2mm MCM package that reduces the footprint in area and simplifies the control aspects over conventional compound semiconductor attenuator approaches.

Features:
  • Patent Pending Circuit Architecture
  • Broadband 50MHz to 18,000MHz Frequency Range
  • 30dB Attenuation Range
  • +45dBm IIP3 Typical
  • +75dBm IIP2 Typical
  • High 1dB Compression Point 29dBm
  • Low Supply Current 2mA Typical
  • 3 to 5V Power Supply
  • Linear in dB Control Characteristic
  • Internal Temperature Compensation
  • Class 1C ESD (1000V)
  • Complete Solution in a Small 3.2mm x 3.2mm, QFN Package
  • Part Number:
    RFSA2113

    Technical Inquiry Request for RFSA2113 RF Attenuator

    Fields marked with * are required.
    Product Specifications For RFSA2113 RF Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    1891
    On Order
    1842
    by 3/13/2026

    2500
    by 5/7/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $22.19
    25 - 99
    $17.43
    100 - 249
    $13.75
    250 - 499
    $11.34
    500 - 999
    $9.59
    Request a Pricing Quote for greater quantities