Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s RFSA2033 is a fully monolithic analog voltage controlled attenuator (VCA) featuring exceptional linearity over a typical temperature-compensated 25dB gain control range and low insertion loss of 1.0dB typical. It incorporates a revolutionary new circuit architecture to solve a long standing industry problem: high IP3, high attenuation range, low DC current, broad bandwidth, and temperature-compensated linear in dB control voltage characteristic. This voltage controlled attenuator is controlled by a single positive control voltage with on chip DC conditioning circuitry. The slope polarity of the control voltage versus gain is selectable. The RFSA2033 draws a very low 2.5mA current. This attenuator is matched to 50Ω over its rated control range and frequency with no external matching components required. Typical VCA’s in this performance category have poor inherent attenuation versus temperature and poor nonlinear attenuation versus control voltage characteristics. To correct these shortcomings, other VCA’s require extensive off chip analog support circuitry that consume valuable PCB area and additional DC power. This game changing product incorporates the complete solution in a small 3mm x 3mm QFN package that reduces the footprint in area and reduces the DC power over conventional PIN diode approaches.

Features:
  • Patent Pending Circuit Architecture
  • Broadband 50MHz to 6000MHz Frequency Range
  • Low Minimum Insertion Loss (1.0dB Typical at 2GHz)
  • 25dB Attenuation Range
  • +40dBm IIP3 Typical
  • +75dBm IIP2 Typical
  • High 1dB Compression Point >+24dBm
  • Low Supply Current 2.5mA Typical
  • 3V to 5V Power Supply
  • Linear in dB Control Characteristic
  • Internal Temperature Compensation
  • Class 1C ESD (1000V HBM)
  • Complete Solution in a Small 3mm x 3mm, QFN Package
  • Part Number:
    RFSA2033
    Type:
    Voltage Variable
    Frequency Min:
    50 MHz
    Frequency Max:
    6000 MHz
    Attn Range:
    25 dB
    IIP3:
    40 dBm
    Package:
    QFN 3x3mm
    Typ Input Power for 1 dB Loss:
    27 dBm
    No Content Available

    Technical Inquiry Request for RFSA2033 RF Attenuator

    Fields marked with * are required.
    Product Specifications For RFSA2033 RF Attenuator
    Design Information
    Contact Information


    Availability
    In Stock
    6289
    On Order
    2500
    by 4/13/2026

    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $5.99
    25 - 99
    $4.90
    100 - 249
    $4.12
    250 - 499
    $3.52
    500 - 999
    $3.06
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices