Part number RFSA2013 Product Type RF Attenuator from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The RFSA2013 was featured in Microwave Products Digest June edition in an article titled:
RFSA2013 and RFSA2023 Broadband High Performance Voltage-Controlled Attenuators

See here for additional information on 
Phase Change versus Attenuation plot
Settling Time - 1dB Steps plot
Low Frequency Performance

Note: Although not listed on the data sheet, the input impedance of the (PIN-14) voltage control line is approximated by a 140K ohm resistor. Typical control pin current draw at 5V is 35uA.

RFMD's RFSA2013 is a fully monolithic analog voltage controlled attenuator (VCA) featuring exceptional linearity over a typical temperature compensated 30dB gain control range. It incorporates a revolutionary new circuit architecture to solve a long standing industry problem: high IP3, high attenuation range, low DC current, broad bandwidth and temperature compensated linear in dB control voltage characteristic. This VCA is controlled by a single positive control voltage with on chip DC conditioning circuitry. The slope of the control voltage versus gain is selectable. The RFSA2013 draws a very low 1mA current and is packaged in a small 3mm x 3mm QFN. This attenuator is matched to 50Ω over its rated control range and frequency with no external matching components required. Typical VCA's in this performance category have poor inherent attenuation versus temperature and poor nonlinear attenuation versus control voltage characteristics. To correct these shortcomings, other VCA's require extensive off chip analog support circuitry that consume valuable PCB area and additional DC power. This game changing product incorporates the complete solution in a small 3mm x 3mm QFN package that reduces the footprint by 20X in area and reduces the DC power by 10X over conventional PIN diode approaches.

Part Number:
RFSA2013
Type:
Voltage Variable
Frequency Min:
50 MHz
Frequency Max:
4000 MHz
Attn Range:
30 dB
Insertion Loss Min:
2.6 dB
IIP3:
50 dBm
Package:
QFN 3x3mm
Typ Input Power for 1 dB Loss:
30 dBm
No Content Available

Technical Inquiry Request for RFSA2013 RF Attenuator

Fields marked with * are required.
Product Specifications For RFSA2013 RF Attenuator
Design Information
Contact Information


Availability
In Stock
6007
On Order
2450
by 5/18/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$8.80
25 - 99
$6.91
100 - 249
$5.45
250 - 499
$4.49
500 - 999
$3.80
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices