Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFRX1702 is a 17.7GHz to 19.7GHz GaAs pHEMT downconverter, incorporating a low-noise amplifier, an integrated X2 LO frequency multiplier and buffer amplifier, and an image rejection mixer. The combination of high performance part and low cost packaging makes the RFRX1702 a cost effective solution, ideally suited to both current and next generation Point-to-Point Microwave Radio and Satellite Applications. RFRX1702 is packaged in a 5mm x 5mm QFN to simplify both system level board design and volume assembly.
Part Number:
RFRX1702
RF Frequency Range Min:
17700 MHz
RF Frequency Range Max:
19700 MHz
Operating LO Frequency Range Min:
6850 MHz
Operating LO Frequency Range Max:
11850 MHz
LO Drive Max:
15 dBm
IF Frequency Min:
0 MHz
IF Frequency Max:
4000 MHz
Package:
5x5mm QFN
No Content Available

Technical Inquiry Request for RFRX1702 RF Mixer

Fields marked with * are required.
Product Specifications For RFRX1702 RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices