Part number RFRX1001 Product Type RF Mixer from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFRX1001 is a 10GHz to 15.4GHz GaAs pHEMT downconverter, incorporating an integrated LNA, image rejection mixer, LO buffer amplifier, and DC decoupling capacitors. The combination of high performance and low cost packaging makes the RFRX1001 a cost effective solution, ideally suited to both current and next generation Point-to-Point and VSAT applications. RFRX1001 is packaged in a 5mm x 5mm QFN to simplify both system level board design and volume assembly.
Part Number:
RFRX1001
Type:
Active
RF Frequency Range Min:
10000 MHz
RF Frequency Range Max:
15400 MHz
Operating LO Frequency Range Min:
6000 MHz
Operating LO Frequency Range Max:
19400 MHz
IF Frequency Min:
0 MHz
IF Frequency Max:
4000 MHz
Isolation LO-RF:
30 dB
Isolation LO-IF:
15 dB
Package:
5x5mm QFN
No Content Available

Technical Inquiry Request for RFRX1001 RF Mixer

Fields marked with * are required.
Product Specifications For RFRX1001 RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices