Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPP3180
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
33.5 dB
Id:
240 mA
Noise Figure:
4.5 dB
No Content Available

Technical Inquiry Request for RFPP3180 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPP3180 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
18
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$119.97
25 - 99
$102.46
100 - 249
$88.80
250 - 499
$83.25
500 - 999
$74.71
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices