Part number RFPP2870 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFPP2870 is a Hybrid Push Pull amplifier module. The part employs GaAs MESFET, GaAs pHEMT and GaN HEMT die and is operated from 40MHz to 1003MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Part Number:
RFPP2870
Frequency Min:
40 MHz
Frequency Max:
1000 MHz
Gain:
29 dB
Supply Voltage\Vd:
30 V
Id:
260 mA
Noise Figure:
4.8 dB
CTB:
-68 dB
Xmod:
-64 dB
CSO:
-75 dB
Package:
SOT-115J
Gain Flatness:
0.8 ±dB
No Content Available

Technical Inquiry Request for RFPP2870 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPP2870 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices