Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFPP2590 is a Hybrid Push Pull amplifier module. The part employs GaAs die and operates from 45 MHz to 1200 MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Features:
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Low Noise
  • Unconditionally Stable Under All Terminations
  • 22.5 dB Min. Gain at 1200 MHz
  • 240 mA Max. at 24 VDC
  • Part Number:
    RFPP2590
    Frequency Min:
    50 MHz
    Frequency Max:
    1200 MHz
    Gain:
    24 dB
    Supply Voltage\Vd:
    24 V
    Id:
    230 mA
    Noise Figure:
    6.5 dB
    CTB:
    -60 dB
    Xmod:
    -56 dB
    CSO:
    -65 dB
    Package:
    SOT-115J
    No Content Available

    Technical Inquiry Request for RFPP2590 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For RFPP2590 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Quantity 
    Pricing
    Quantity
    Price
    1 - 24
    $119.97
    25 - 99
    $102.46
    Request a Pricing Quote for greater quantities
    Product Notices
    No Current Notices