Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RFPK-7000
Frequency Min:
5700 MHz
Frequency Max:
5900 MHz
Step Size:
500 kHz
Pout Typ:
0 dBm
Phase Noise Typ 10 kHz:
-80 dBc/Hz
V1:
5 VDC
I1 Typ:
50 mA
Package:
PLL400-60080
No Content Available

Technical Inquiry Request for RFPK-7000 PLL Module

Fields marked with * are required.
Product Specifications For RFPK-7000 PLL Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices