Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPD3890
Frequency Min:
40 MHz
Frequency Max:
1000 MHz
Gain:
28 dB
Supply Voltage\Vd:
24 V
Id:
380 mA
Noise Figure:
5.2 dB
CTB:
-73 dB
Xmod:
-67 dB
CSO:
-70 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for RFPD3890 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPD3890 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices