Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPD3580
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
24 dB
Supply Voltage\Vd:
34 V
Id:
540 mA
Noise Figure:
3.5 dB
CTB:
-80 dB
Xmod:
-75 dB
CSO:
-80 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for RFPD3580 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPD3580 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
130
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$118.75
25 - 99
$101.42
100 - 249
$87.90
250 - 499
$76.07
500 - 999
$65.50
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices