Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPD3190
Frequency Min:
50 MHz
Frequency Max:
1220 MHz
Gain:
26 dB
Noise Figure:
3.5 dB
CTB:
-80 dB
Xmod:
-75 dB
CSO:
-80 dB
Package:
SOT-115J
No Content Available

Technical Inquiry Request for RFPD3190 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPD3190 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices