Part number RFPD3020 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFPD3020 is a hybrid power doubler amplifier module. The part employs GaAs pHEMT die and GaN HEMT die, has high output capability, and is operated from 45MHz to 1600MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Part Number:
RFPD3020
Frequency Min:
50 MHz
Frequency Max:
1600 MHz
Gain:
22.5 dB
Supply Voltage\Vd:
24 V
Id:
450 mA
Noise Figure:
4 dB
CTB:
-77 dB
Xmod:
-71 dB
CSO:
-71 dB
Package:
SOT-115J
Gain Flatness:
0.7 ±dB
Return Loss Input:
17 dB
Return Loss Output:
15 dB
No Content Available

Technical Inquiry Request for RFPD3020 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPD3020 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices