Part number RFPD2940 Product Type CATV Amplifier from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFPD2940 is a hybrid power doubler amplifier module. The part employs GaAs pHEMT die and GaN HEMT die, has high output capability, and is operated from 45MHz to 1003MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.
Part Number:
RFPD2940
Frequency Min:
50 MHz
Frequency Max:
1000 MHz
Gain:
22.5 dB
Supply Voltage\Vd:
24 V
Id:
490 mA
Noise Figure:
4.5 dB
CTB:
-73 dB
Xmod:
-68 dB
CSO:
-74 dB
Package:
SOT-115J
Gain Flatness:
0.4 ±dB
Return Loss Input:
18 dB
Return Loss Output:
19 dB
No Content Available

Technical Inquiry Request for RFPD2940 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPD2940 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices