Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RFPD2930
Frequency Min:
50 MHz
Frequency Max:
1000 MHz
Gain:
26 dB
Supply Voltage\Vd:
24 V
Id:
450 mA
Noise Figure:
3 dB
CTB:
-77 dB
Xmod:
-71 dB
CSO:
-71 dB
Package:
SOT-115J
Return Loss Input:
18 dB
Return Loss Output:
19 dB
No Content Available

Technical Inquiry Request for RFPD2930 CATV Amplifier

Fields marked with * are required.
Product Specifications For RFPD2930 CATV Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices