Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFPD2670 is a hybrid power doubler amplifier module. The part employs GaAs MESFET, GaAs pHEMT and GaN HEMT die, has high output capability, and is operated from 40MHz to 1003MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Features:
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Low Noise
  • Unconditionally Stable Under all Terminations
  • High Output Capability
  • 25.0dB Min. Gain at 1003MHz
  • 440mA Max. at 24VDC
  • Part Number:
    RFPD2670
    Frequency Min:
    40 MHz
    Frequency Max:
    1000 MHz
    Gain:
    26 dB
    Supply Voltage\Vd:
    24 V
    Id:
    420 mA
    Noise Figure:
    5 dB
    CTB:
    -85 dB
    Xmod:
    -70 dB
    CSO:
    -70 dB
    Package:
    SOT-115J
    Return Loss Input:
    13 dB
    Return Loss Output:
    18 dB
    No Content Available

    Technical Inquiry Request for RFPD2670 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For RFPD2670 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices