Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RFPD2660 is a hybrid power doubler amplifier module. The part employs GaAs MESFET, GaAs pHEMT and GaN HEMT die, has high output capability, and is operated from 40MHz to 1003MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Features:
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Low Noise
  • Unconditionally Stable Under all Terminations
  • High Output Capability
  • 23.0dB Min. Gain at 1003MHz
  • 440mA Max. at 24VDC
  • Part Number:
    RFPD2660
    No Content Available

    Technical Inquiry Request for RFPD2660 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For RFPD2660 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices