Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RFPD2650 is a Hybrid Power Doubler amplifier module. The part employs GaAs pHEMT die and GaN HEMT die, has extremely high output capability, and is operated from 45MHz to 1003MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability. DC current of the device can be externally adjusted for optimum distortion performance vs. power consumption over a wide range of output level.

Features:
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Low Noise
  • Unconditionally Stable Under all Terminations
  • Extremely High Output Capability
  • 22.5dB Min. Gain at 1003MHz
  • 450mA Max. at 24VDC
  • Extra Pin For Current Adjustment
  • Part Number:
    RFPD2650
    Frequency Min:
    50 MHz
    Frequency Max:
    1000 MHz
    Gain:
    22.5 dB
    Supply Voltage\Vd:
    24 V
    Id:
    450 mA
    Noise Figure:
    4 dB
    CTB:
    -78 dB
    Xmod:
    -71 dB
    CSO:
    -71 dB
    Package:
    SOT-115J
    No Content Available

    Technical Inquiry Request for RFPD2650 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For RFPD2650 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices