Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RFPD2580 is a Hybrid Power Doubler amplifier module. The part employs GaAs pHEMT die and GaN HEMT die, has high output capability, and operates from 45 MHz to 1200 MHz. It provides excellent linearity and superior return loss performance with low noise and optimal reliability.

Features:
  • Excellent Linearity
  • Superior Return Loss Performance
  • Extremely Low Distortion
  • Optimal Reliability
  • Low Noise
  • Unconditionally Stable Under All Terminations
  • Extremely High Output Capability
  • 22.5 dB Min. Gain at 1200 MHz
  • 450 mA Max. at 24 VDC
  • Part Number:
    RFPD2580
    Frequency Min:
    50 MHz
    Frequency Max:
    1200 MHz
    Gain:
    22.5 dB
    Supply Voltage\Vd:
    24 V
    Id:
    420 mA
    Noise Figure:
    3.5 dB
    CTB:
    -74 dB
    Xmod:
    -68 dB
    CSO:
    -68 dB
    Package:
    SOT-115J
    No Content Available

    Technical Inquiry Request for RFPD2580 CATV Amplifier

    Fields marked with * are required.
    Product Specifications For RFPD2580 CATV Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices